/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    Intelli Addressable Module

    Mircom's intelligent module are designed for wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, waterfall ow switches, conventional smoke detectors, and more

    Overview

    Mircom's intelligent module products are designed to meet a wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.

    Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches. Full size modules mount in standard 4" x 4" x 2 ⅛" junction box. Wiring terminals are easily accessible for troubleshooting purposes.

    Features & Benefits:
    • Analog communications
    • Low standby current
    • Mounts in standard 4˝ junction box
    Certifications:
    • UL
    • ULC
    • FM
    • MEA
    Specifications

    Others

    • Overall Width
      • 4.25 inch
    • Maximum Operating Humidity
      • 93 Percentage
    • Cabinet Width
      • 4 inch
    • Overall Height
      • 4.65 inch
    • Minimum Switching Voltage
      • 15 voltage direct current
    • Maximum Switching Voltage
      • 32 voltage direct current
    • Cabinet Depth
      • 2.125 inch
    • Cabinet Height
      • 4 inch
    • Relay Current Pulse
      • 3.0; 0.9; 0.9; 0.5; 0.7 AMP
      • 3.0; 0.9; 0.9; 0.5; 0.7 ampere
    • Device Type
      • Relay Module
    • Relay Contact Configuration
      • Form-C contacts
    • Switch Configuration
      • DPDT

    Others

    • Overall Width
      • 4.25 inch
    • Maximum Operating Humidity
      • 93 Percentage
    • Cabinet Width
      • 4 inch
    • Overall Height
      • 4.65 inch
    • Minimum Switching Voltage
      • 15 voltage direct current
    • Maximum Switching Voltage
      • 32 voltage direct current
    • Cabinet Depth
      • 2.125 inch
    • Cabinet Height
      • 4 inch
    • Relay Current Pulse
      • 3.0; 0.9; 0.9; 0.5; 0.7 AMP
      • 3.0; 0.9; 0.9; 0.5; 0.7 ampere
    • Device Type
      • Relay Module
    • Relay Contact Configuration
      • Form-C contacts
    • Switch Configuration
      • DPDT
    • Overall Width : 4.25 inch
    • Maximum Operating Humidity : 93 Percentage
    • Cabinet Width : 4 inch
    • Overall Height : 4.65 inch
    • Minimum Switching Voltage : 15 voltage direct current
    • Maximum Switching Voltage : 32 voltage direct current
    • Cabinet Depth : 2.125 inch
    • Cabinet Height : 4 inch
    • Relay Current Pulse : 3.0; 0.9; 0.9; 0.5; 0.7 AMP|3.0; 0.9; 0.9; 0.5; 0.7 ampere
    • Device Type : Relay Module
    • Relay Contact Configuration : Form-C contacts
    • Switch Configuration : DPDT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime