Relay Modules & Retrofits
Lamp Driver Relay Module
The lamp driver relay modules are used to provide 32 dry-contact relays for electrical isolation when connecting the system to other equipment.
LDM Lamp Driver Modules are used to General the LDM Series lamp driver modules, when combined with a custom graphic display, provide annunciation and control for Notifier's intelligent fire alarm control panels. These modules use a serial communications interface, and may be located up to 6,000 feet from the panel.
Features & Benefits:- ALARM/CIRCUIT ON and TROUBLE lamp/LED per-point option, or more dense alarm-only option (field selectable)
- Control switch option for remote control per point
- On-line/power LED indicator
- Alarm and trouble resound with flash of new conditions
- Local sounder for both alarm/circuit-on and trouble conditions with silence/acknowledge switch connection
- Serial EIA-485 interface for reduced installation costs
- Efficient switch-power converter reduces power consumption
- Microprocessor-controlled electronics, fully supervised
- Plug-in terminal blocks for ease of installation and service
- Trouble monitor option for remote power supplies
- BSA
- City of Denver approved
- CSFM
- FDNY
- FM Approved
- MEA Listed
- UL Listed: S635
- ULC Listed: S635
Others
- Maximum Operating Humidity
- 0.93
- For Use With
- LDM-32
Others
- Maximum Operating Humidity
- 0.93
- For Use With
- LDM-32
- Maximum Operating Humidity : 0.93
- For Use With : LDM-32