/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

    Time Delay Relay

    Time Delay Relays are multi-function time delay relays equipped with an external control switch input and designed for easy socket/DIN mounting.

    Overview

    Time Delay Relays are multi-function time delay relays equipped with an external control switch input and designed for easy socket/DIN mounting. The VTD2P-F50 includes five functions shown at left, while the VTD1P-UNI and VTD2P-UNI include the same five as the VTD2P-F50 plus five more, for the most versatile relay available. Save inventory costs by purchasing one relay for all the functions you need.

    Features & Benefits:
    • Thumb wheel adjustment
    • Solid state relays
    • Housing options
    Certifications:
    • CE
    • RoHS2
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20°C
      • 4°F
    • Mounting Type
      • Socket/DIN Rail
    • Switch Configuration
      • DPDT

    Others

    • Maximum Operating Ambient Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20°C
      • 4°F
    • Mounting Type
      • Socket/DIN Rail
    • Switch Configuration
      • DPDT
    • Maximum Operating Ambient Temperature : 131 degree Fahrenheit|55 degree Celsius
    • Minimum Operating Ambient Temperature : -20°C|4°F
    • Mounting Type : Socket/DIN Rail
    • Switch Configuration : DPDT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime