/content/hbtbt/ae/en/search-results.html

    Termination Cards

    Cable Termination Cards

    Cable Termination Cards T9003 is Over voltage Protection for F700X It to increase the resistance of the system to over-voltage that might be caused during the connection of devices in some critical applications

    Overview

    Cable Termination Cards T9003 are used to connect the field devices in the HS81-HS panel

    The cards T900X type is used to increase the resistance of the system to over-voltage that might be caused during the connection of devices in some critical applications.

    The cable termination cards are arranged for the DIN rail, mounting to the back plate of the panel

    Specifications

    Others

    • Device Type
      • Termination Module

    Others

    • Device Type
      • Termination Module
    • Device Type : Termination Module
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime