/content/hbtbt/ae/en/search-results.html

    Accessories

    Screw Mount Low Voltage Bracket

    Screw Mount Brackets are used to add a low voltage device on 3/8in through 1-1/2in drywall, tile or plaster walls they have one/two device openings.

    Overview

    Screw Mount Brackets are used to add a low voltage device on 3/8in through 1-1/2in drywall, tile or plaster walls they have one/two device openings. The unique design of Screw Mount Low Voltage Bracket allows brackets to be mounted vertically or horizontally in new construction.

    Features & Benefits:
    • Self-levelling tabs insure a perfect finished device opening
    • Vertical or horizontal mounting
    • Quickly screws to face and side of stud wall upright
    Certifications:
    • UL
    • CUL
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime