/content/hbtbt/ae/en/search-results.html

    Conduit

    Flexible Conduits PVC Coated

    Bare Flexible Conduits are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath.

    Overview

    The MK Electric Bare Flexible Conduits are standard industrial conduits with galvanized sheet steel inner core without PVC over sheath. Helically wound with single clutch manufactured from galvanized steel metal with thin-walled PVC over sheath. Typical applications are general factory/plant rooms and connections to machines.

    Features & Benefits:
    • Helically wound with a single clutch
    • Hot-dip galvanized finish
    • Flame resistance flammability
    • Excellent flexibility grade
    Certifications:
    • IEC 529 Standard
    • IP 55 Rated
    • BS EN 50086 - 2 - 3 and BS 731 Standard
    • BS EN 500086 – 1 Standard
    • BS EN 50086 – 1 Standard
    Specifications

    Others

    • Profile
      • Round
    • Coating Material
      • Hot Dip Galvanized
    • Finish
      • Hot Dip Galvanized
    • Material
      • Steel
    • Installation Location
      • Underfloor
    • Flammability
      • Flame Resistant
    • Outer Diameter
      • 52 millimetre
      • 52 MMT

    Others

    • Profile
      • Round
    • Coating Material
      • Hot Dip Galvanized
    • Finish
      • Hot Dip Galvanized
    • Material
      • Steel
    • Installation Location
      • Underfloor
    • Flammability
      • Flame Resistant
    • Outer Diameter
      • 52 millimetre
      • 52 MMT
    • Profile : Round
    • Coating Material : Hot Dip Galvanized
    • Finish : Hot Dip Galvanized
    • Material : Steel
    • Installation Location : Underfloor
    • Flammability : Flame Resistant
    • Outer Diameter : 52 millimetre|52 MMT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime