Conduit
Metal Conduit Systems Bare Flexible Conduit
MK metal conduit systems bare flexible conduits offers a comprehensive solution to the buildings along with the other cable containment systems.
MK metal conduit systems bare flexible conduits offers a comprehensive solution to the buildings along with the other cable containment systems. The flexible conduits are a perfect complement to MK raised floor trunking system. Flexible conduits ideally used in areas like factories, plant rooms, projects requiring high temperature specification, connections to machines and for under floor heating and lighting applications. The conduits are manufactured to the highest standards of quality and comply with all the latest international standards and regulations.
Features & Benefits:- Manufactured to the highest standards of quality
- Comply with all the latest international standards and regulations
- BS EN 50086 - 2 - 3
- BS 731
- IEC 529
- IP 40
Others
- Finish
- Hot Dip Galvanized
- Material
- Steel
- Outer Diameter
- 21 millimetre
- 21 MMT
- Coating Material
- Hot Dip Galvanized
- Profile
- Round
- Installation Location
- Underfloor
- Flammability
- Flame Low
Others
- Finish
- Hot Dip Galvanized
- Material
- Steel
- Outer Diameter
- 21 millimetre
- 21 MMT
- Coating Material
- Hot Dip Galvanized
- Profile
- Round
- Installation Location
- Underfloor
- Flammability
- Flame Low
- Finish : Hot Dip Galvanized
- Material : Steel
- Outer Diameter : 21 millimetre|21 MMT
- Coating Material : Hot Dip Galvanized
- Profile : Round
- Installation Location : Underfloor
- Flammability : Flame Low