Trunking
Premier Industrial Feeder Trunking
The Industrial Feeder Trunkings are a part of MK Electric Cable Management Premier System. These high quality feeder trunkings are used for electric fittings in buildings.
Premier is an advanced integrated Cable management system for general cable distribution. This modern system provides the means not only to distribute but also to access power, data and communication services throughout a building. Premier Industrial Feeder Trunkings are 2 compartment with moulded flat cross available for distribution trunking.
Features & Benefits:- 50 x 50mm
- 3 Metre length
- Only available in a white - WHI finish
- The trunking profile incorporates a series of preformed locators which accept clip-in dividers for total cable segregation.
- Manufactured in a high durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- All trunking manufactured from 100% recycled material
- Confirms to BS 4678:Part 4:1982
- BSEN 50085-1:1999/IEC 61084‐1 and IEC 61084-2-1
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
Others
- Flammability
- Non-Flame Propagating
- Number of Compartments
- 1
- Product Family
- Premier
Others
- Flammability
- Non-Flame Propagating
- Number of Compartments
- 1
- Product Family
- Premier
- Flammability : Non-Flame Propagating
- Number of Compartments : 1
- Product Family : Premier