Desking Solutions
MLS Digital Bus Power Supply
Honeywell provides MLS Digital Bus Power Supply powers and synchronizes the bus for up to 200 MLS Digital devices
Honeywell provides MLS Digital Bus Power Supply powers and synchronizes the bus for up to 200 MLS Digital devices. It is equipped with a test facility which provides a simple check of the bus integrity and five override inputs to enable easy control of complete systems from one centralized location.
Linking of the Bus Power Supply units enables a building wide common zone to be established without the need for additional hardware. Up to 99 Bus Power Supply units can be connected together (per installation) increasing capacity to almost 20, 000 devices on a single MLS Digital system.