Raised Floor Systems
Raised Floor Box Grommet
Raised Floor Box Grommets offer an ideal solution for a fast, simple and unobtrusive installation. Grommets are ideal for use with Spider, Slab Box, DeskPod™ and perfect for any office environment.
Raised Floor Box Grommets offer an ideal solution for a fast, simple and unobtrusive installation. Grommets are ideal for use with Spider, Slab Box, DeskPod™ and perfect for any office environment.
Features & Benefits:- 1 - Compartment floor Box - 100 x 200mm
- Tested to EN50085-2-2 to accept 5000N load
- Designed to support Cat 6 and Cat 7 structured cabling systems
- Supplied with a self closing lid
- 70mm pan depth has been designed for those applications with shallow voids
- 95mm depth floorbox device plate provides wiring space of 45mm allowing for Cat 6 / Cat 7 compliance. 70mm depth floorbox device plate provides wiring space of 35mm
- The floorbox pan, is designed to incorporate side knockouts and full compartment segregation
- Device plate can be adjusted to provide increased wiring space or greater plug top clearance
- 70-1GRY Version = 70mm depth
- 1GRY Version = 95mm depth
- These boxes will only accept CXP10745 for power plate option, also there is NO, RCD option
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Terminal Capacity
- 45 MMT
Others
- Terminal Capacity
- 45 MMT
- Terminal Capacity : 45 MMT
Please Sign In to view part numbers available for purchase based on your account