/content/hbtbt/ae/en/search-results.html

    Raised Floor Systems

    Screed System Frame And Lid

    MK Electric Screed System Frame And Lid provides location and connection facilities for power and data service outlets

    Overview

    MK Electric Screed System Frame And Lid provides location and connection facilities for power and data service outlets. It is durable and impact resistant. It can be hinged from either of two sides. This is Self-levelling and rapid fitting frame. It opens up to 80°.

    Features & Benefits:
    • 2 - Compartment floor Box - 200 X 200mm
    • Frame & Self Closing lid
    • Can be hinged from either of two sides
    • Simple carpet cut out
    • 8GRY Version = 8mm recessed lid
    • 12GRY Version = 12mm recessed lid
    • L Version = Lockable Lid
    Certifications:
    • Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2X
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime