Screed Floor Systems
Logic Plus Moulded Dual Box
Logic Plus Moulded Dual Boxes are available in white colour. They contain two slots in base with 60.3mm and 120.6 fixing centres for fitting over BS 4226 flush boxes. Knockouts provided for cable entry. Includes integral dividing fillet.
Logic Plus Moulded Dual Boxes are available in white colour. They contain two slots in base with 60.3mm and 120.6 fixing centres for fitting over BS 4226 flush boxes.Knockouts provided for cable entry. Includes integral dividing fillet.
Features & Benefits:- 38mm, Dual Moulded, Surface Mounting Box
- Specially designed for mounting two, 1 Gang Logic Plus "Power Accessories"
- This box has two slots in base with 60.3mm and 120.6 fixing centres for fitting over BS 4226 flush boxes.
- Knockouts provided for cable entry.
- Includes integral dividing fillet.
- Durable and impact resistant
- Confirms to BS5733:2010+A1:2014
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- Amendment RoHS Directive (EU) 2015/863.
- CE Marked
Others
- Fixing Centers
- 60.3 millimetre
- 60.3 MMT
Others
- Fixing Centers
- 60.3 millimetre
- 60.3 MMT
- Fixing Centers : 60.3 millimetre|60.3 MMT