Screed Floor Systems
MK Electric Recessed Lid and Frame
The Recessed Lid and Frame by MK Electric Specifically designed to offer superior load bearing performance and greater robustness.
Cablelink Plus Screed System provides adaptable power and data distribution highways in screeded floors. Specifically designed to offer superior load bearing performance and greater robustness. The Screed System consists of Service Outlet Boxes, Junction Boxes, Vertical Access Boxes, PVCu and Metal Ducting. These can be used together to provide a complete layout in floors with a screed depth as low as 53mm.
Features & Benefits:- The system incorporates numerous design features to ensure a fast and simple installation
- Designed to support Cat 6 structured cabling systems
- Suitable for screeded depth from 53mm to 110mm
- Choice of 1, 2, 3 or 4 compartment floor boxes
- Provision of RCD protection supports compliance with the 17th Edition Wiring Regulations
- Wide range of power and data accessories available to meet all requirements l PVCu ducting manufactured from 100% recycled material
- BS EN50085-1
- IEC 61534-22