Screed Floor Systems
Screed Junction Box
The Screed Junction Boxes provides access to cables at the intersection of ducting runs or changes of direction.
The Screed Junction Boxes provides access to cables at the intersection of ducting runs or changes of direction. The Screed Junction Boxes is positioned directly on the structural floor slab. The ducting forms a system of tunnels to segregate services within the junction box. Junction Boxes are supplied as a base, lid and cable flyover as standard. Lid- supplied complete as a plain flat lid as standard.
Features & Benefits:- 4 - Compartment Junction Box 340 x 265mm
- Screeded Floor - Base, Plain flat Lid and Cable Flyover
- Disposable Screen lid provided to assist installation
- Tested to EN50085-2-2 to accept 5000N load
- Supplied with 4 PVC Ducting side plates
- 340UK Version = Screed depth between 55 - 80mm
- 340XUK Version = Screed depth between 80 - 110mm
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X