/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Screed Outlet Box Base

    The Service Outlet Boxes by MK electric should be positioned directly on the structural floor slab

    Overview

    The Service Outlet Boxes by MK electric should be positioned directly on the structural floor slab. The boxes provides location and connection facilities for power and data service outlets. Service Outlet Boxes are ordered as two parts “Base” and “Frame and Lid”.

    Features & Benefits:
    • 4 - Compartment floor Box - 340 x 265mm
    • Screeded Floor - Bae Only
    • Dispossable Screenn lid provided to assist installation
    • Tested to EN50085-2-2 to accept 5000N load
    • 35mm wiring space as standard
    • Supplied with 4 PVC Ducting side plates
    • Designed to support Cat 6 and Cat 7 structured cabling systems
    • If screed depth is 55mm, reduce wiring space to 25mm by use of suitable CUBA kit
    • Device plate can be adjusted to provide increased wiring space or greater plug top clearance
    • 340UK Version = Screed depth between 55 - 80mm
    • 340XUK Version = Screed depth between 80 - 110mm
    Certifications:
    • Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2X
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime