/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Screed Outlet Box Frame Lid

    Screed Outlet Box Frame Lids has 8mm Recess Depth and frame lids are available in grey or light grey finishes.

    Overview

    Screed Outlet Box Frame Lids has 8mm Recess Depth and frame lids are available in grey or light grey finishes.

    Features & Benefits:
    • 1 - Compartment floor Box - 100 X 200mm
    • Frame & Self Closing lid
    • Can be hinged from either of two sides
    • Simple carpet cut out
    • 8GRY Version = 8mm recessed lid
    Certifications:
    • Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2X
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime