/content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Vertical Access Boxes

    The Vertical Access Box provides draw-in facilities to allow for a change of plane or direction of the ducting and connection to skirting trunking systems, distribution boards, boxes etc.

    Overview

    The Vertical Access Box provides draw-in facilities to allow for a change of plane or direction of the ducting and connection to skirting trunking systems, distribution boards, boxes etc. Conduit or ducting can be run vertically or horizontally from the box

    Specifically designed to offer superior load bearing performance and greater robustness. These can be used together to provide a complete layout in floors with a screed depth as low as 53mm.

    Features & Benefits:
    • Screed Systems - Vertical Access Box - for Metal Ducting
    • Specially designed to allowfor a change of plane or directon of the ducting
    • 265 Version = suitable for 265mm
    • 340 Version = suitable for 340mm
    • Supplied with flush cover plate and Metal Ducting side adaptor plate: 265mm box = CUBP265-08, 340mm box = CUBP340-08.
    • CUV boxes are supplied 3 compartment and can be easily converted to
    • 2 compartment on site.
    Certifications:
    • Considered a Benign product
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime