/content/hbtbt/ae/en/search-results.html

    Chimes

    MK Essentials Plate Switch

    MV4867 is 1 Gang SP push plate switch. The switch is marked with bell symbol so it is easy to recognize.

    Overview

    MV4867 is 1 Gang SP push plate switch. The switch is marked with bell symbol so it is easy to recognize. MV4867 is available in different finishes Charcoal/Titanium/Champagne/Pearl/Matte Black/White. It supports mounting box of 35 mm and have fixing centres of 60.3mm.

    Features & Benefits:
    • Switch marked with Bell symbol easy to recognize
    • Available in different finishes
    • Moulded in polycarbonate, delivering a tough robust product
    Certifications:
    • BS EN 60669-1:2018
    Specifications

    Others

    • Current Rating
      • 10 ampere
    • Minimum Mounting Box Depth
      • 35 millimetre

    Others

    • Current Rating
      • 10 ampere
    • Minimum Mounting Box Depth
      • 35 millimetre
    • Current Rating : 10 ampere
    • Minimum Mounting Box Depth : 35 millimetre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MV4867CHA
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Charcoal
    MV4867CHA
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Charcoal
    MV4867CHM
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Champagne
    MV4867CHM
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Champagne
    MV4867MBK
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Matte Black
    MV4867MBK
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Matte Black
    MV4867PRL
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Pearl
    MV4867PRL
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Pearl
    MV4867TTA
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Titanium
    MV4867TTA
    Essentials Plate Switch, 10A, 1-gang, SP, Push Switch, Bell Symbol, Titanium