/content/hbtbt/ae/en/search-results.html

    Connection Units

    Cooker Connection Unit

    Cooker Connection Units are suitable for the switching of all domestic, commercial and industrial appliances where higher current ratings are required, i.e. cookers, heaters, units etc.

    Overview

    Cooker Connection Units are suitable for the switching of all domestic, commercial and industrial appliances where higher current ratings are required, i.e. cookers, heaters, units etc. Metal units are particularly suitable for refurbishment projects. These are Supplied complete with terminal block, each terminal of which will accommodate up to two 10mm2 conductors. Moulded cover plate, cable clamp included.

    Features & Benefits:
    • Supplied c/w terminal block and cable clamp
    • Terminal capacity - 4 x 4mm², 3 x 6mm², 1 x 10mm² or 1 x 16mm²
    • Specially designed to aid the speedy connection to bespoke cooker cables
    • Flush mounting box = 877ZIC
    • Surface mounting box = K2013WHI
    Certifications:
    • Conforms to BS EN60670-22:2006
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment to RoHS Directive 2015/863/EU
    • IP Rating = IP4X
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Fixing Centers : 60.3 millimetre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime