/content/hbtbt/ae/en/search-results.html

    Connection Units

    MK Electric Connection Unit

    A range of 13A fused connection units designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances.

    Overview

    MK Electric Connection Units are fitted with a 13A fuse-link to BS 1362. The fuse carrier can be locked in the open position by removing the fuse and using K2000 fuse carrier padlock. Base entry frontplates are 12.5mm deep.

    Features & Benefits:
    • 13A Fused Connection unit
    • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
    • 13A, BS1362 Fuse fitted as standard
    • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
    • C/w Flex outlet
    • C/w Thick Frontplate
    • Flush mounting box = 866ZIC
    • Surface mounting box = K2140WH
    Certifications:
    • Conforms to BS1363 - :Pt4:2016 + A1:2018
    • Low Voltage Directive 2014/35EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Material
      • Thermoset Plastic
    • Poles
      • 2

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Material
      • Thermoset Plastic
    • Poles
      • 2
    • Fixing Centers : 60.3 millimetre
    • Material : Thermoset Plastic
    • Poles : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime