Connection Units
MK Essentials Switched Connection Unit
MK Essential Switched Connection Units by MK Electric are fused outlets from a mains circuit. They are available in six stylisg colours to complement any modern interior designs.
MK Essential range of Switched Connection Units by MK Electric are ranges of stylish fused outlets from the mains circuit. These stylish units are available in six colours that complement with any interior designs and also with some impressive prices which you cannot ignore.
The MK Essential Connection Units are double pole, front flex outlets with fuses. The mounting boxes are 35mm sizes with 60.3mm fixing centres.
Features & Benefits:- Easy and convenient installations with backed out and captive screws
- Screwless front plate and high gloss finish for a contemporary look and feel
- Trendy and suitable for budgets of all size
- BS 5733:2010
- BS 1362: 1973
Others
- Fixing Centers
- 60.3 millimetre
- Gangs
- 1
Others
- Fixing Centers
- 60.3 millimetre
- Gangs
- 1
- Fixing Centers : 60.3 millimetre
- Gangs : 1
Please Sign In to view part numbers available for purchase based on your account