Dimmers
MK Elements LED intelligent Dimmer Switch
LED intelligent Switches provides slim, screwless profiles and silent operation, alongside a diverse range of colours, styles and textures, providing the ultimate choice for any interior.
- Intelligent and LED Intelligent Dimmer Switches
- Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers.
- LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
- Can be used with good quality mains voltage halogen lamps incorporating GU10 bases. Please check with lamp manufacturer to determine suitability
- Load current sensing: These dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability
- Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
Others
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Minimum Power Consumption
- 100 watt
- Maximum Power Consumption
- 1000 watt
- Maximum Operating Voltage
- 230 voltage alternating current
- Power Consumption
- 100 - 1000 watt
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Operating Frequency
- 50 HTZ
- 50 hertz
- Control Type
- Dimmer Switch
- Dimming
Others
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Minimum Power Consumption
- 100 watt
- Maximum Power Consumption
- 1000 watt
- Maximum Operating Voltage
- 230 voltage alternating current
- Power Consumption
- 100 - 1000 watt
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Operating Frequency
- 50 HTZ
- 50 hertz
- Control Type
- Dimmer Switch
- Dimming
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Minimum Power Consumption : 100 watt
- Maximum Power Consumption : 1000 watt
- Maximum Operating Voltage : 230 voltage alternating current
- Power Consumption : 100 - 1000 watt
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Operating Frequency : 50 HTZ|50 hertz
- Control Type : Dimmer Switch|Dimming
Please Sign In to view part numbers available for purchase based on your account