/content/hbtbt/ae/en/search-results.html

    Dimmers

    MK Intelligent LED Dimmer Switch

    MK intelligent LED dimmer switches employ the latest, state of the art, micro-controller based electronic circuitry and use current sensing to compute the load conditions.

    Overview

    MK intelligent LED dimmer switches employ the latest, state of the art, micro-controller based electronic circuitry and use current sensing to compute the load conditions. These products show progressive reaction to overload conditions, depending on the extent of overload. List numbers belonging to this category are identified by the suffix letters LV. All MK intelligent dimmer switches employ one pole change over switches to facilitate two way switching.

    Features & Benefits:
    • 1 Gang, Single, 2 way Intelligent dimmer
    • Designed for LED, Tungsten Filament and low voltage Halogen
    • LED = 4 - 70 Watts - Leading edge effect, lamps only
    • Max number of lamps - 10
    • Tungsten and Halogen = 40 - 300 Watts
    • Do not mix load types
    • Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
    • Micro controlled circuitry provides soft start and overload protection
    • Flush mounting box = 861ZIC
    • Surfacing mount box = K2140WHI
    Certifications:
    • Confirms to BS EN60669-2-1 + A12:2010
    • Low Voltage Directive 2014/35/EU
    • EMC Directive 2014/30/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Operating Frequency
      • 50 HTZ
      • 50 hertz
    • Fixing Centers
      • 60.3 MMT
      • 60.3 millimetre

    Others

    • Operating Frequency
      • 50 HTZ
      • 50 hertz
    • Fixing Centers
      • 60.3 MMT
      • 60.3 millimetre
    • Operating Frequency : 50 HTZ|50 hertz
    • Fixing Centers : 60.3 MMT|60.3 millimetre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime