/content/hbtbt/ae/en/search-results.html

    Dimmers

    Push Dimmer Switch

    Push Dimmer Switch is micro controller based circuitry to provide electronic soft-start and overload protection.

    Overview

    Push Dimmer Switch is micro controller based circuitry to provide electronic soft-start and overload protection. Suitable for use with good quality electronic or wire wound transformers. Can also be used with good quality mains voltage halogen lamps incorporating GU10 bases. These products show progressive reaction to overload conditions, depending on the extent of overload. Dimmer Switches employ one pole changeover switches to facilitate two way switching.

    Features & Benefits:
    • 1 Gang, Single, 2 way Intelligent dimmer
    • Designed for Tungsten Filament and low voltage Halogen lamps
    • Tungsten and Halogen = 60 - 500 Watts
    • Do not mix load types
    • Not suitable for LED lamps
    • Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
    • Micro controlled circuitry provides soft start and overload protection
    • Flush mounting box = 861ZIC
    • Surfacing mount box = K2140WHI
    Certifications:
    • Confirms to BS EN60669-2-1 + A12:2010
    • Low Voltage Directive 2014/35/EU
    • EMC Directive 2014/30/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
      • 60.3 MMT

    Others

    • Fixing Centers
      • 60.3 millimetre
      • 60.3 MMT
    • Fixing Centers : 60.3 millimetre|60.3 MMT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime