Power Amplifiers
Amplified Mixer
Amplified Mixer is 120W powered mixer for announcements and background music with USB port on the front panel for reading MP3 files with remote control. Mic1 input (jack) on the front panel, with VOX priority and VOX level control on the rear panel.
Amplified Mixer is 120W powered mixer for announcements and background music with USB port on the front panel for reading MP3 files with remote control. Mic1 input (jack) on the front panel, with VOX priority and VOX level control on the rear panel.