Power Amplifiers
Command Amplifier
The Notifier by Honeywell is a distributed audio amplifier.
The Notifier FirstCommand by Honeywell are intelligent 50 watt, 100 watt, and 125 watt amplifiers that are used with the NFC-50/100(E) Emergency Command Center. These distributed audio amplifiers amplify an audio message for distribution throughout a facility when additional audio power is required. They are designed as selfcontained units and can be conveniently installed near an area of protection to reduce wiring demands for speaker circuit outputs.
Each NFC-50DA(E) is capable of producing 50 watts of total power and includes four built-in, fully supervised speaker circuits/zones. The NFC125DA(E) is capable of producing 125 watts of total power with four built-in, fully supervised speaker circuits/zones. Both amplifiers are expandable to include eight speaker circuits when an optional NFC-CE4 module is installed.
For installations that require survivability, the NFC-50/100DA can be configured for 50 watts of primary power and 50 watts of backup power, or 100 watts primary with 50 watts back up and comes standard with eight built-in, fully supervised speaker circuits/zones.
Any combination of up to eight, NFC-50DA(E)s, NFC-50/ 100DAs, or NFC-125DA(E)s can be connected to the NFC-50/ 100(E) to provide a total output of 1100 watts of audio power and up to 24 speaker circuit outputs. These distributed audio amplifiers are wired to the data bus and the Audio-Riser bus of the NFC-50/100(E) primary operating console. They have their own power supplies with built-in battery charger and are both fully supervised by the NFC-50/100(E) for any trouble conditions.
Features & Benefits:- The NFC-50DA(E) and NFC-125DA(E) units come standard with four onboard fully supervised speaker circuit zones, and are expandable to eight circuits when an optional NFC-CE4 module is added
- The NFC-50/100DA includes eight onboard fully supervised speaker circuits/zones
- Any combination of up to eight NFC-50DA(E)s, NFC-50/ 100DAs, or NFC-125DA(E)s per system can be used with the NFC-50/100(E) for a total of 1100 watts of audio power and 24 speaker circuit outputs
- The NFC-50/100DA can be used in the following configurations: – 50 Watts primary / 50 Watts back up – 100 watts primary / No back up – 100 watts primary / 50 Watts backup (Optional NFCBDA-BU required)
- The NFC-50/100DA supports the use of low frequency sounders per UL 464. Refer to the Device Compatibility Document #15378 for compatible devices
- Supports both Class A (Style Z) and Class B (Style Y) wiring
- Easy setup and configuration by using a simple, built-in web based programming utility on the NFC-50/100(E)
- UL2572 (Communication and Control Units Mass Notification Systems). UL 864 (Emergency Voice Evacuation for Fire)
- Built-in power supply and battery charger that supports up to 35AH. (For batteries larger than 18 AH, use the BB-26 or NFS-LBB Battery Box.)
- NFC-50DA(E) and NFC-50/100DA are field selectable for 25Vrms or 70Vrms of operation. NFC-125DA(E) operates at 25 volts
- Sturdy, scratch resistant cabinet.
- UL Listed S635
- CSFM: 7300-0028:0266
- UL 864
- UL 2572
Others
- Speaker Outputs
- Four Supervised Class B (Style Y) or Class A (Style Z)
- Maximum Operating Humidity
- 93 ±2%
- Battery Charging Capacity
- 18 Ah
- Speaker Circuit
- 50 @ 25 Vrms or 70.7 Vrms Watt
Others
- Speaker Outputs
- Four Supervised Class B (Style Y) or Class A (Style Z)
- Maximum Operating Humidity
- 93 ±2%
- Battery Charging Capacity
- 18 Ah
- Speaker Circuit
- 50 @ 25 Vrms or 70.7 Vrms Watt
- Speaker Outputs : Four Supervised Class B (Style Y) or Class A (Style Z)
- Maximum Operating Humidity : 93 ±2%
- Battery Charging Capacity : 18 Ah
- Speaker Circuit : 50 @ 25 Vrms or 70.7 Vrms Watt