Power Amplifiers
Digital Amplifier
HN-A500I high efficiency power amplifier provides audio signal amplification for voice alarm and public address system. It is reliable, efficient and light in weight
HN-A500I high efficiency power amplifier provides audio signal amplification for voice alarm and public address system. It is reliable, efficient and light in weight
Features & Benefits:- 500W high efficiency Class-D amplifier
- High flexibility: with 100V/70V output & 100V audio input
- Enhanced reliability: automatic fault detection, self-protection & forced air cooling fan
Others
- Minimum Frequency Response
- 50 Hz
- Signal to Noise Ratio
- >100 db
- Maximum Frequency Response
- 20 KHz
- Main Power Supply Voltage
- 220-240 V
- Minimum Operating Ambient Temperature
- -10 °C
- Input Sensitivity
- 1.4 V
Others
- Minimum Frequency Response
- 50 Hz
- Signal to Noise Ratio
- >100 db
- Maximum Frequency Response
- 20 KHz
- Main Power Supply Voltage
- 220-240 V
- Minimum Operating Ambient Temperature
- -10 °C
- Input Sensitivity
- 1.4 V
- Minimum Frequency Response : 50 Hz
- Signal to Noise Ratio : >100 db
- Maximum Frequency Response : 20 KHz
- Main Power Supply Voltage : 220-240 V
- Minimum Operating Ambient Temperature : -10 °C
- Input Sensitivity : 1.4 V