/content/hbtbt/ae/en/search-results.html

    Power Amplifiers

    System Sensor Mixer Amplifier

    Mixer amplifiers are used for a wide variety of voice and background music applications such as retail shops, restaurants and bars, and many more.

    Overview

    Highly flexible mixer amplifiers used for wide variety of voice and background music applications such as retail shops, restaurants and bars, service centers, houses of worship, warehouses and many more.

    Features & Benefits:
    • 3 microphone and 2 auxiliary inputs
    • Automatic mute function for paging and announcements
    • Individual input gain controls with master volume control
    • Bass and treble tone controls
    • LED level meter
    • Speaker output short circuit protection
    Specifications

    Others

    • Power Consumption
      • 750 watt
    • Impedance
      • 4 - 16 ohm
    • Maximum Frequency Response
      • 15000 hertz
    • Minimum Frequency Response
      • 60 hertz
    • Speaker Outputs
      • 14 ? @ 70 volt
      • 28 ? @ 100 volt
    • Main Power Supply Voltage
      • 220 V @ 50 Hz
      • 240 V @ 60 Hz
    • Signal to Noise Ratio
      • 60 dB (Mic)
      • 75 dB (Line)
    • Tone Controls
      • ±10 dB (Bass & Treble)
    • Aux Inputs
      • 10 k? @ 300 mV
    • Cooling Method
      • Extensive Heat Sinking
      • Internal 12 Fan V DC
    • Indicators
      • LED Output Level Meter 1dB, -5 dB, -10 dB, -13 dB, -17 dB
      • Power Indicator LED
    • Communication Protocols
      • Phone Jack
      • RCA Jack

    Others

    • Power Consumption
      • 750 watt
    • Impedance
      • 4 - 16 ohm
    • Maximum Frequency Response
      • 15000 hertz
    • Minimum Frequency Response
      • 60 hertz
    • Speaker Outputs
      • 14 ? @ 70 volt
      • 28 ? @ 100 volt
    • Main Power Supply Voltage
      • 220 V @ 50 Hz
      • 240 V @ 60 Hz
    • Signal to Noise Ratio
      • 60 dB (Mic)
      • 75 dB (Line)
    • Tone Controls
      • ±10 dB (Bass & Treble)
    • Aux Inputs
      • 10 k? @ 300 mV
    • Cooling Method
      • Extensive Heat Sinking
      • Internal 12 Fan V DC
    • Indicators
      • LED Output Level Meter 1dB, -5 dB, -10 dB, -13 dB, -17 dB
      • Power Indicator LED
    • Communication Protocols
      • Phone Jack
      • RCA Jack
    • Power Consumption : 750 watt
    • Impedance : 4 - 16 ohm
    • Maximum Frequency Response : 15000 hertz
    • Minimum Frequency Response : 60 hertz
    • Speaker Outputs : 14 ? @ 70 volt|28 ? @ 100 volt
    • Main Power Supply Voltage : 220 V @ 50 Hz|240 V @ 60 Hz
    • Signal to Noise Ratio : 60 dB (Mic)|75 dB (Line)
    • Tone Controls : ±10 dB (Bass & Treble)
    • Aux Inputs : 10 k? @ 300 mV
    • Cooling Method : Extensive Heat Sinking|Internal 12 Fan V DC
    • Indicators : LED Output Level Meter 1dB, -5 dB, -10 dB, -13 dB, -17 dB|Power Indicator LED
    • Communication Protocols : Phone Jack|RCA Jack
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime