Transformers
Emergency Voice Evacuation System
Honeywell Life Safety Group Gamewell-FCI is a 625K bits per second ARCNET communications using wire, fiber, or mixed configurations for installation flexibility in the fire systems industry for commercial and industrial applications worldwide.
Honeywell Life Safety Group Gamewell-FCI is a 625K bits per second ARCNET communications using wire, fiber, or mixed configurations for installation flexibility in the fire systems industry for commercial and industrial applications worldwide. It is a part of the Honeywell Life Safety Group, is a design and manufacturing leader in the fire systems industry for commercial and industrial applications worldwide. In cooperation with a global network of Engineered Systems Distributors (ESD), It delivers cutting edge technology that meets worldwide approvals, listings and standards.
Features & Benefits:- Provides two to 244 SLCs, each supporting 159 sensors, 159 modules and 159 addressable sounder bases
- 625K bits per second ARCNET communications using wire, fiber, or mixed configurations for installation flexibility
- High-speed 32 bit processor and 8100 event history log
- Advanced Boolean logic-based programming such as AND, OR, NOT, time delay and calendar functions configurable via computer programming
- Supports up to (16), ASM-16 addressable switch or ANU-48 LED driver modules per ILI-MB-E3/ILI95-MB-E3
- Two Class A or Class B, notification appliance circuits rated at 2.0 amps. per circuit
- Integral city connection
- Up to 9 levels of sensitivity adjustment
- Flexible 115,200 baud high speed RS-232 interface
- 40 character user-defined text per device
- Supports the following: -15 LCD-SLP displays/annunciators -6 LCD-E3 displays/annunciators -5 LCD-7100/RAN-7100 remote LED annunciators per ILI-MB-E3/ ILI95-MB-E3
- Polls 318 devices in less than two seconds
- Activate up to 159 outputs in less than five seconds
- LED’s blink associated device address during Walk Test
- Fully digital, high-precision protocol
- Drift compensation
- Pre-Alarm adjustable between 15 levels for both Alert and Action
- Day/night automatic sensing adjustment Sensitivity windows: -Ion 0.05 - 2% obscuration -Photo 1 - 3% obscuration -Laser 0.02 - 2% obscuration
- MCS Acclimate 2.5 -4%, also self-adjustable options: -1-2% -2-3% -3-4%
- HARSH 1-3% obscuration
- Each Loop Card has its own integral processor providing maximum survivability on loss of any other component. SLC provides full response on loss of any other system processor
- Optional programmable switches can be configured to enable, disable or group any combination of output devices
- Integrated point or Grouped Cross Zoning allows for numerous devices installed at any location to cooperate and determine alarm condition
- Automatic detector sensitivity testing
- Signals DIRTY and VERY DIRTY detector maintenance alerts
- IBC Seismic Certified
- Listed under UL® Standard 864, 10th Edition
- Listed under UL Standard UL 2572 for Mass Notification
- UL Listed for smoke control (dedicated and non-dedicated) when properly configured
- UL Listed and FM Approved for Pre-action/ Deluge and Agent Releasing
Data Sheet
Please Sign In to view part numbers available for purchase based on your account