/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    Auxiliary Relay Board

    The Gamewell-FCI Model ARB Auxiliary Relay Board provides a Form “C control output for the purpose of operating auxiliary circuits used in conjunction with fire alarm applications.

    Overview

    The Gamewell-FCI Model ARB Auxiliary Relay Board provides a Form “C control output for the purpose of operating auxiliary circuits used in conjunction with fire alarm applications (i.e. fan and smoke controls, door holders, annunciators, etc.). The ARB module has a polarized input for use as an extension relay on supervised notification appliance circuits and contains an LED which lights to indicate relay activation. Also available is a model CA-ARB cabinet which can mount up to six (6) ARB modules. It features a hinged, locked door keyed alike with Gamewell-FCI control panels. The ARB relay board is also available as model ARB-C, pre-mounted on a 4" square cover, for universal mounting in commercially available electrical boxes.

    Features & Benefits:
    • Form “C” control output.
    • LED indication upon activation of relay.
    • Capable of switching loads up to 20 amps (N/O) and 10 amps (N/C).
    • Small, compact size.
    • Optional mounting on 4” (10.16 cm) electrical cover
    Certifications:
    • UL Listed
    • FM Approved
    Specifications

    Others

    • Input Current
      • 0.053 ampere
    • Maximum Operating Humidity
      • 85 Percentage
    • For Use With
      • Annunciator
      • Door Holder
      • Fan
      • Fire Alarm
      • Smoke Control

    Others

    • Input Current
      • 0.053 ampere
    • Maximum Operating Humidity
      • 85 Percentage
    • For Use With
      • Annunciator
      • Door Holder
      • Fan
      • Fire Alarm
      • Smoke Control
    • Input Current : 0.053 ampere
    • Maximum Operating Humidity : 85 Percentage
    • For Use With : Annunciator|Door Holder|Fan|Fire Alarm|Smoke Control
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime