/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    BAAS MaFlash Autonomous Sound Alarm Unit

    BAAS MaFlash Autonomous Sound Alarm Unit ensure the broadcasting of the sound signal and red light signal for the hearing impaired

    Overview

    BAAS MaFlash Autonomous Sound Alarm Unit ensure the broadcasting of the sound signal and red light signal for the hearing impaired

    Features & Benefits:
    • Alarm duration is of 5 min
    • Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
    • Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
    • Red Flash color
    • Autonomy > 12 hours on standby + 5 min. general alarm.
    Certifications:
    • NF AEAS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime