/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    Digital Integrated System Manager

    Honeywell provides digital integrated system managers with integrated public address and voice alarm controllers. These system managers also provide high flexibility and are extendible via Ethernet (TCP/IP).

    Overview

    Honeywell provides digital integrated system managers with integrated public address and voice alarm controllers. These system managers also provide high flexibility and are extendible via Ethernet (TCP/IP).

    Features & Benefits:
    • 8 Channels Power Matrix
    • High Acoustic Performance
    • Built-in Fault Diagnosis
    • Automatic Volume Control
    Specifications

    Others

    • Overall Height
      • 88 millimetre
    • Maximum Storage Temperature
      • 70 degree Celsius
    • Operating Voltage
      • 100-240 voltage alternating current
    • Power Consumption
      • 50 watt
    • Minimum Storage Temperature
      • -40 degree Celsius
    • Overall Width
      • 482 millimetre
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Maximum Operating Humidity
      • 95 Percentage
    • Frequency
      • 50/60 HTZ
    • Backup Voltage
      • 21.5-28.5 V DC
    • Maximum Operating Ambient Temperature
      • 55 degree Celsius
      • 55 CEL

    Others

    • Overall Height
      • 88 millimetre
    • Maximum Storage Temperature
      • 70 degree Celsius
    • Operating Voltage
      • 100-240 voltage alternating current
    • Power Consumption
      • 50 watt
    • Minimum Storage Temperature
      • -40 degree Celsius
    • Overall Width
      • 482 millimetre
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Maximum Operating Humidity
      • 95 Percentage
    • Frequency
      • 50/60 HTZ
    • Backup Voltage
      • 21.5-28.5 V DC
    • Maximum Operating Ambient Temperature
      • 55 degree Celsius
      • 55 CEL
    • Overall Height : 88 millimetre
    • Maximum Storage Temperature : 70 degree Celsius
    • Operating Voltage : 100-240 voltage alternating current
    • Power Consumption : 50 watt
    • Minimum Storage Temperature : -40 degree Celsius
    • Overall Width : 482 millimetre
    • Minimum Operating Ambient Temperature : -10 degree Celsius
    • Maximum Operating Humidity : 95 Percentage
    • Frequency : 50/60 HTZ
    • Backup Voltage : 21.5-28.5 V DC
    • Maximum Operating Ambient Temperature : 55 degree Celsius|55 CEL
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime