Emergency Voice / Alarm Communications System
Fire Brigade Control Panel
Fire Brigade Control Panel
The fire brigade control panel in accordance with DIN 14661 is an additional device for fire alarm systems with transmission devices to the fire brigade. The main display and operating elements of the fire alarm control panel are located on the fire brigade control panel (FBF). This means that the entire alarm handling by the fire brigade can be carried out via the FBF only. A detailed briefing of the fire brigade in the operation of the control panel is therefore not necessary. Suitable for connection to Esser fire alarm control panels. Front door lock with box lock for profile half cylinder according to DIN 18252.
Certifications:- VdS