Emergency Voice / Alarm Communications System
Housing Mount
These equip Series S H3S and H4S housing mounts (plus HSWK-PM and H34S-IC) can be used to install Honeywell’s equip Series S H3D (indoor) and H4D (outdoor) fixed minidome IP cameras to a variety of indoor and outdoor surfaces.
These equip Series S H3S and H4S housing mounts (plus HSWK-PM and H34S-IC) can be used to install Honeywell’s equip Series S H3D (indoor) and H4D (outdoor) fixed minidome IP cameras to a variety of indoor and outdoor surfaces.
The H3S mounts are for indoor applications; the H34S and H4S mounts are for both indoor and outdoor applications. These mounts provide a wide range of mounting options to walls, ceilings, and poles. The simple, solid design of these mounts is an installer’s first choice for ease of installation. Both the wall and pendant mounts provide easy cable routing with no exposed wiring, and the camera and lens can be installed, adjusted, and tested without repositioning the housing. The pole mount allows you to mount your indoor or outdoor minidome camera to a pole. The in-ceiling mount allows you to install your indoor or outdoor minidome camera to a false or suspended ceiling.
These mounts feature die-cast aluminum or galvanized steel construction (except for the plastic exposed ceiling plate on the H34S-IC and the plastic integral sunshield on the H4SIP-PK and H4SIP-WK). The aluminum mounts have an off-white powder coating that matches the cameras’ finish. Depending on the camera model, these mounts are designed for either outdoor or indoor applications. All are designed to perfectly complement the fixed minidome cameras, making them the obvious choice for architecturally sensitive installations
Features & Benefits:- Attractive design, impact
- Resistant construction
Others
- Material
- Plastic
Others
- Material
- Plastic
- Material : Plastic