/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    LED Indicator Panel

    LED Indicator Panel with 32 LEDs for operation as a remote indicating panel for up to 32 alarm, fault or common indicators. With integrated buzzer, buzzer off and lamp test button.

    Overview

    Loop LED Indicator Panel with integrated and wired esserbus transponder 32 LEDs for operation as a remote indicating panel for the esserbus. For connection to the esserbus and powered loop in fire alarm systems 8000 and IQ8Control

    Certifications:
    • VdS
    Specifications

    Others

    • Maximum Input Voltage
      • 10 - 15 voltage direct current
    • Standby Current
      • 1 mA @ 24 voltage direct current
    • Output Current
      • 380 mA @ 12 voltage direct current
    • Application
      • Fire Alarm System 8000 & IQ8Control
    • Maximum Operating Humidity
      • <95 Percentage

    Others

    • Maximum Input Voltage
      • 10 - 15 voltage direct current
    • Standby Current
      • 1 mA @ 24 voltage direct current
    • Output Current
      • 380 mA @ 12 voltage direct current
    • Application
      • Fire Alarm System 8000 & IQ8Control
    • Maximum Operating Humidity
      • <95 Percentage
    • Maximum Input Voltage : 10 - 15 voltage direct current
    • Standby Current : 1 mA @ 24 voltage direct current
    • Output Current : 380 mA @ 12 voltage direct current
    • Application : Fire Alarm System 8000 & IQ8Control
    • Maximum Operating Humidity : <95 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime