Emergency Voice / Alarm Communications System
Outstation Push Door
Outstation Push Door. For use as a Fire Telephone system, Disabled Refuge Call system or as a combined system when both Fire Telephones and Disabled Refuge Points are required.
The EVCS Type A Outstation is designed to fully comply with BS5839-Part 9:2011 for use as a Fire Telephone system, Disabled Refuge Call system or as a combined system when both Fire Telephones and Disabled Refuge Points are required. The Type A Outstation is a monitored phone handset providing full duplex speech capability. The unit is available as a surface mounting or flush mounting unit cased in a metal wall mounting enclosure. It’s a slick compact unit which offers easy access via a magnetic push catch door and a unique front levelling system allowing the back box to be mounted at a slight angle whilst still retaining a true front face and door. The Type A Outstation is compatible with all EVC systems for use as a standard Fire Telephone or Disabled Refuge call point.
Features & Benefits:- Compact design
- High volume ringer
- Status LED
- Telecoil for hearing impaired users
- Full duplex operation
- Lock door option available
- Magnetic push catch, for quick and easy access
- Stainless steel option
- Versatility, the unit can be used on all EVCS systems
- Dual use, the Type A Outstation can be used as a fire telephone or a disabled refuge call point KEY
- BS5839-Part 9:2011