Emergency Voice / Alarm Communications System
Remote Paging Unit
The Remote Paging Unit that provides a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches. This lower profile remote paging unit is ideal for locations where the standard LOC won’t fit.
The Remote Paging Units that provide a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches. With dimensions of 17 ¾” x 11 7/16” x 3 ½”, this lower profile remote paging unit is ideal for locations where the standard LOC won’t fit. If installation requires a fully functioning LOC with annunciation the RA-2000 or RA-100 can be installed right next to the ECS-RPU for a sleek installation.
The ECS-RPU is compatible with the voice evacuation components which are IFP-1000ECS, IFP-100ECS and IFP-2000ECS. The IFP-100ECS and IFP-1000ECS (Voice Integration Panel with Fire Alarm Control) can support a maximum of 7 ECS-RPUs in any combination. The IFP-2000ECS (Voice Integration Panel with Fire Alarm Control) can support a maximum of 15 ECS-RPUs in any combination.
Features & Benefits:- Smaller footprint than the ECS-RCU
- Supervised Microphone
- Connects to control panel via 4-wire SBUS and 2-wire VBUS
- Eight emergency communication message buttons
- 16 mappable audio switches
- NFPA 70, & NFPA 72: Central Station- Remote Signalling- Local Protective Signalling Systems- Auxiliary Protected Premises Unit- & Water Deluge Releasing Service
- P/N 351185 Rev C
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account