/content/hbtbt/ae/en/search-results.html

    Emergency Voice / Alarm Communications System

    STICK-ON® Voice Activated Relay

    Voice Activated Relays are designed for quick, convenient installation and reliable operation in a variety of control applications. They are specifically designed to switch reliably on voice signals for continuous duty in professional A/V systems.

    Overview

    STICK-ON® Voice Activated Relays are designed, built and rated for continuous duty in professional A/V systems. They have switching controlled by Voice Signal from Mic or Line Level Signals. The unbalanced output from the STM-1 can be used to trigger the ST-VOX1, while the STM-1 balanced output is used for the audio feed.

    Features & Benefits:
    • Switching Controlled by Voice Signal
    • Switching from Mic or Line Level Signals
    • Precise Threshold Adjustment
    • DPDT Switching Contacts
    • Open-Collector Slave Output
    Certifications:
    • CE Approved.
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime