Fire Alarm Control Panels
Morley-IAS Max Control Panels
Morley-IAS Max panels are multi-processor Fire Detection Systems suitable for system configurations of a wide range of installations.
The system offers fire detection solutions integrated for many applications, like hotels, offices, hospitals, industrial environments and production facilities. Morley-IAS Max panels are not a simple FACP but an advanced very powerful fire detection system that uses the CanBus technology. This standard, originally designed for operation in industrial environments, makes the system highly resistant to external factors as electrical disturbances and other sources of false alarms.
Features & Benefits:- USER INTERFACE - The ergonomic user interface is designed so that every operation is easy and intuitive. The panel has a 7 “TFT touch display (800 x 480 with backlight) with 256 colours for entering the control panel programming data and interacting with the operators.
- NETWORK BETWEEN PANELS - Each control panel, can be networked thanks to two high-speed, optoisolated, CANBus lines for connecting a fail-safe closed loop network. With components distributed throughout the building, up to 64 panels or 128 loops can be networked together to build a unified system that shares events and logic, with built-in CANBus network diagnostics.
- MULTIPLE INSTALLATION OPTIONS - Morley-IAS Max panels offer multiple installation options in addition to standard wall mounting: special frames are available for flush mounting options, to deliver high-quality design in commercial or luxury environments. Furthermore, MA-2000 and MA-8000 can be installed in a standard 19” rack without additional kits.
- The system is certified in compliance with the standards EN 54-2, EN 54-4, EN 54-13