/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    EL-KSU Series Plastic Edge Luminaire

    EL-KS Series Plastic Edge Luminaires used for the marking of escape and rescue routes. For single and double sided labelling

    Overview

    EL-KS Series Plastic Edge Luminaires used for the marking of escape and rescue routes. For single and double sided labelling

    Features & Benefits:
    • Complete pictogram set as slide-in transparencies included
    • Universal mounting
    • Viewing distance 22 m
    • FIRE and HELP pictogram sets available
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • EN 1838
    • IP 54
    Specifications

    Others

    • Power Consumption
      • 4 W(LED)
      • 4 W(LED)
    • Pictograph
      • Yes
    • Displayed Messaging or Image
      • Exit Sign
    • Mounting Type
      • Universal

    Others

    • Power Consumption
      • 4 W(LED)
      • 4 W(LED)
    • Pictograph
      • Yes
    • Displayed Messaging or Image
      • Exit Sign
    • Mounting Type
      • Universal
    • Power Consumption : 4 W(LED)|4 W(LED)
    • Pictograph : Yes
    • Displayed Messaging or Image : Exit Sign
    • Mounting Type : Universal
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime