/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    ExiLED Luminaire

    ExiLED Luminaires are elegant and functional marking luminaire in aluminum for indoor use. They required in office and cinema buildings, hotels, shopping malls, cafes and restaurants. They have a dimming function that can reduce brightness to 10%.

    Overview

    ExiLED Luminaires are designed for both new construction and rehabilitation of existing facilities. Unique raster technology ensures smooth and comfortable light distribution on the sign. ExiLED’s have a dimming function that can reduce brightness to 10%. The brightness in emergency mode remains unchanged. For normal position, the procedure is repeated. The dimming function is stored in the luminaire even though both mains and battery voltage are removed.

    Features & Benefits:
    • LED-based marker light
    • Delivered as decentralized
    • Self-test luminaire
    • Easy installation and maintenance
    • IP 40 dustproof luminaire
    • Reading distance 22 meters
    Certifications:
    • EN 60598-1 Certified
    • EN 60598-2-22 Certified
    • EN 55015 Certified
    • EN 61547 Certified
    • EN 61000-3-2 Certified
    • EN 61000-3-3 Certified.
    Specifications

    Others

    • Power Supply
      • 220 to 240
    • Overall Height
      • 222 Millimeter-PRD
    • Overall Width
      • 265 Millimeter-PRD
    • Maximum Operating Ambient Temperature
      • 40
    • Power Consumption
      • 4.2 Watt
      • 4.2 watt
    • Overall Depth
      • 53
    • For Use With
      • New construction and renovation projects
    • Regulatory Approvals
      • EN 60598-1; EN 60598-2-22; EN 55015; EN 61547,EN 61000-3-2; EN 61000-3-3
    • Minimum Operating Ambient Temperature
      • 5
    • Mounting Type
      • Pendant Mounting

    Others

    • Power Supply
      • 220 to 240
    • Overall Height
      • 222 Millimeter-PRD
    • Overall Width
      • 265 Millimeter-PRD
    • Maximum Operating Ambient Temperature
      • 40
    • Power Consumption
      • 4.2 Watt
      • 4.2 watt
    • Overall Depth
      • 53
    • For Use With
      • New construction and renovation projects
    • Regulatory Approvals
      • EN 60598-1; EN 60598-2-22; EN 55015; EN 61547,EN 61000-3-2; EN 61000-3-3
    • Minimum Operating Ambient Temperature
      • 5
    • Mounting Type
      • Pendant Mounting
    • Power Supply : 220 to 240
    • Overall Height : 222 Millimeter-PRD
    • Overall Width : 265 Millimeter-PRD
    • Maximum Operating Ambient Temperature : 40
    • Power Consumption : 4.2 Watt|4.2 watt
    • Overall Depth : 53
    • For Use With : New construction and renovation projects
    • Regulatory Approvals : EN 60598-1; EN 60598-2-22; EN 55015; EN 61547,EN 61000-3-2; EN 61000-3-3
    • Minimum Operating Ambient Temperature : 5
    • Mounting Type : Pendant Mounting
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime