Emergency Lighting
HL 300 Hand Lamp
Eltek HL 300 Head Light are excellent for use in technical rooms, control rooms, caretaker's offices, etc.
Eltek HL 300 Head Light are excellent for use in technical rooms, control rooms, caretaker's offices, etc. HL 300 can also be installed at e.g. machine or cold room as well as places where there is a need for inspections of machines, equipment, etc.
Features & Benefits:- Robust hand lamp with emergency light function
- Adjustable light beam
- Adjustable lamp head
- High light output with large range
- Built-in battery
- EN 60598-2-22
Others
- Overall Width
- 134 Millimeter-PRD
- Power Supply
- 230
- Overall Height
- 285 Millimeter-PRD
- Overall Depth
- 128
- Regulatory Approvals
- EN 60598-2-22
Others
- Overall Width
- 134 Millimeter-PRD
- Power Supply
- 230
- Overall Height
- 285 Millimeter-PRD
- Overall Depth
- 128
- Regulatory Approvals
- EN 60598-2-22
- Overall Width : 134 Millimeter-PRD
- Power Supply : 230
- Overall Height : 285 Millimeter-PRD
- Overall Depth : 128
- Regulatory Approvals : EN 60598-2-22