/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    MLD Emergency Light

    MLD Emergency Lights are maintained / non-maintained illumination signs with white LEDs used as a maintained emergency lighting with indications symbols

    Overview

    MLD Emergency Lights are sign illumination luminaires that uses a new technology, friendly to the environment, with high illuminated L.E.D.s. L.E.D. technology has very low power consumption. In this type of marking panels, the PVC overlay is mounted on the marking panel with 4 plastic screws, and it can be changed by change the PVC overlay in accordance with the desired result. Each model combines modern, aesthetics, together with functionality. The exit illumination signs are used in every public area where clear direction and good appearance are important

    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3
    Specifications

    Others

    • Power Supply
      • 220-240 VAC
    • Overall Width
      • 25 mm
    • Displayed Messaging or Image
      • Pictograph
    • Maximum Operating Ambient Temperature
      • 40 °C
    • Pictograph
      • Yes
    • Mounting Type
      • Wall; Ceiling
    • Minimum Operating Ambient Temperature
      • 5 °C
    • Operation Type
      • Non Maintained; maintained
    • Regulatory Approvals
      • • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547 NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3

    Others

    • Power Supply
      • 220-240 VAC
    • Overall Width
      • 25 mm
    • Displayed Messaging or Image
      • Pictograph
    • Maximum Operating Ambient Temperature
      • 40 °C
    • Pictograph
      • Yes
    • Mounting Type
      • Wall; Ceiling
    • Minimum Operating Ambient Temperature
      • 5 °C
    • Operation Type
      • Non Maintained; maintained
    • Regulatory Approvals
      • • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547 NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
    • Power Supply : 220-240 VAC
    • Overall Width : 25 mm
    • Displayed Messaging or Image : Pictograph
    • Maximum Operating Ambient Temperature : 40 °C
    • Pictograph : Yes
    • Mounting Type : Wall; Ceiling
    • Minimum Operating Ambient Temperature : 5 °C
    • Operation Type : Non Maintained; maintained
    • Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547 NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime