Emergency Lighting
Ova-OmniLED Emergency light
Ova-OmniLED an elegant and functional emergency light for indoor use which comes with interchangeable lens for escape route or anti panic applications
Ova-OmniLED an elegant and functional guide light for indoor use which comes with interchangeable lens for centralized emergency light systems. The luminaire is delivered with interchangeable lenses so that the luminaire can be used in both anti-panic rooms and escape routes. Ova-OmniLED fits perfectly in, for example, office and cinema buildings, hotels, shopping centers, cafe/restaurant environments. Ova/OmniLED is designed for both new construction and rehabilitation of existing facilities.
Certifications:- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Minimum Operating Ambient Temperature
- -30
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Mounting Type
- Surface
Others
- Minimum Operating Ambient Temperature
- -30
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Mounting Type
- Surface
- Minimum Operating Ambient Temperature : -30
- Regulatory Approvals : EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Mounting Type : Surface