/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    Radiant Square Circular Beam Emergency Route Lighting

    The radiate beam of the EEQR illuminates the escape and rescue route for ceiling heights up to 4m most effective at intersections of two corridors.

    Overview

    The radiate beam of the EEQR illuminates the escape and rescue route for ceiling heights up to 4m most effective at intersections of two corridors.

    Made of zinc-aluminium it fits unobtrusively on the ceiling. Besides normal recessed ceiling mounting it can also be mounted in conventional fire protection boxes. The status LED integrated within the lens does not interrupt the harmony of the decent housing. Optimal light distribution and lighting of escape and rescue routes is achieved by use of cluster lenses and powerful ERT LED technology

    Features & Benefits:
    • Zinc die-cast, white
    • IP20
    • Ceiling or recessed mounting
    • -5° up to +40°C
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-22
    • DIN EN 1838
    Specifications

    Others

    • Displayed Messaging or Image
      • Exit Sign

    Others

    • Displayed Messaging or Image
      • Exit Sign
    • Displayed Messaging or Image : Exit Sign
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime