Emergency Lighting
UniLED Emergency Light
UniLED is a very versatile combined maintained/ non-maintained emergency light for indoor installations.
Others
- Overall Height
- 149 mm
- Overall Width
- 363 mm
- Power Supply
- 220-240 VAC
- Power Consumption
- 5 VAC
- Mounting Type
- Ceiling and Wall
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Pictograph
- Yes
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictogram
Others
- Overall Height
- 149 mm
- Overall Width
- 363 mm
- Power Supply
- 220-240 VAC
- Power Consumption
- 5 VAC
- Mounting Type
- Ceiling and Wall
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Pictograph
- Yes
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictogram
- Overall Height : 149 mm
- Overall Width : 363 mm
- Power Supply : 220-240 VAC
- Power Consumption : 5 VAC
- Mounting Type : Ceiling and Wall
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Pictograph : Yes
- Minimum Operating Ambient Temperature : 5 °C
- Maximum Operating Ambient Temperature : 40 °C
- Displayed Messaging or Image : Pictogram