Emergency Lighting
Voltage Switch
Honeywell’s Voltage switch is a 3-phase, BUS-based switch, with BUS monitoring, breakage, or short circuit monitoring. The switch can be installed in the control panel, sub-control panel, or distribution boards (DIN rail).
Honeywell’s Voltage switch is a 3-phase, BUS-based switch, with BUS monitoring, breakage, or short circuit monitoring. The switch can be installed in the control panel, sub-control panel, or distribution boards (DIN rail). When connected to BUS the data of general power supply failure, location, any short circuits in BUS or break in BUS, and under voltage messages are registered.
Others
- Overall Height
- 90 Millimeter-PRD
- Overall Depth
- 61
- For Use With
- Control Panel; Sub-Control Panel; In Distribution Board
- Overall Width
- 36 Millimeter-PRD
Others
- Overall Height
- 90 Millimeter-PRD
- Overall Depth
- 61
- For Use With
- Control Panel; Sub-Control Panel; In Distribution Board
- Overall Width
- 36 Millimeter-PRD
- Overall Height : 90 Millimeter-PRD
- Overall Depth : 61
- For Use With : Control Panel; Sub-Control Panel; In Distribution Board
- Overall Width : 36 Millimeter-PRD