Control Modules
conventional zone monitor
Input modules by NOTIFIER provide supervision of one or two input circuit from external devices, granting maximum flexibility to a NOTIFIER fire detection and alarm system.
The Notifier Input M700 Series Modules, provide supervision of one or two input circuit from external devices and include also the M710-CZR Conventional Zone Interface module. The last provides an interface between a zone of Notifier manufactured Conventional type fire detection devices and an intelligent signalling loop. It has a resistive capacitor in EOL. Ideal to be used in IS environments.
Features & Benefits:- Integrated DIN rail brackets
- Stable communication technique with high noise immunity
- Plug-in terminal connections for ease of field wiring
- Tri-colour light pipes
- Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
- Powered directly by 2 wire loop
- EN54-18:2005+AC:2007
- EN54-17:2005+AC:2007
- 0905-CPR-210491 for (M710E)
- 0905-CPR-210491 for (M720E)
- not yet arrived for M710E-CZR
- VdS G number not arrived yet