/content/hbtbt/ae/en/search-results.html

    Control Modules

    Eight balanced input module

    Input module is suitable for controlling detection systems with conventional lines and can be used in systems with already existing detection lines for controlling automatic fire extinguishing systems with double enable logic.

    Overview

    Eight balanced input module for conventional safety related sensors. All channels can be reset individually and are tested every 30 seconds during operation. This module is suitable for controlling detection systems with conventional lines and can be used in systems with already existing detection lines for controlling automatic fire extinguishing systems with double enable logic or intrinsically safe systems.

    Features & Benefits:
    • It is used for controlling all the devices typical of fire extinguishing systems
    • 2 programmable Alarm thresholds on 255 levels
    • Channel tested every 30 seconds during operation
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Maximum Standby Current
      • 14 milliampere
    • Normal Input Current
      • 115 milliampere
    • Alarm Current
      • 0.048 ampere
    • Maximum Output Current
      • 4 - 20 milliampere
    • Number of Inputs
      • 8
    • Maximum IDC Wiring Resistance
      • 5600 Ω
    • Type
      • Conventional Detection Card

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Maximum Standby Current
      • 14 milliampere
    • Normal Input Current
      • 115 milliampere
    • Alarm Current
      • 0.048 ampere
    • Maximum Output Current
      • 4 - 20 milliampere
    • Number of Inputs
      • 8
    • Maximum IDC Wiring Resistance
      • 5600 Ω
    • Type
      • Conventional Detection Card
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature : -5 degree Celsius
    • Maximum Operating Ambient Temperature : 50 degree Celsius
    • Maximum Standby Current : 14 milliampere
    • Normal Input Current : 115 milliampere
    • Alarm Current : 0.048 ampere
    • Maximum Output Current : 4 - 20 milliampere
    • Number of Inputs : 8
    • Maximum IDC Wiring Resistance : 5600 Ω
    • Type : Conventional Detection Card
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime