/content/hbtbt/ae/en/search-results.html

    Control Modules

    Integrated Audio Source Module

    The HN-AS20 is multi-source Tuner/MP3/USB/SD audio source module offering high quality sound reproduction performance of WAV, WMA, MP3, and AAC format audio file from USB and SD player.

    Overview

    The HN-AS20 is multi-source Tuner/MP3/USB/SD audio source module offering high quality sound reproduction performance of WAV, WMA, MP3, and AAC format audio file from USB and SD player. The assigned function button provides easy control and immediate response to user. HN-AS20 is specially designed for HN-series amplifier. The combination of HN-AS20 and HN-series amplifier makes a best solution for simple applications.

    Features & Benefits:
    • MPEG 1/2/2.5 Layer2/3(MP3), WMA9 L1/L2 decoder with USB host and SD/MMC controller
    • Built-in 64K NOR flash memory for program code storage
    • Built-in 32 steps electronic volume control
    • Available ID3 tag up to 32 characters
    Specifications

    Others

    • Maximum Operating Voltage
      • 12 DC volt

    Others

    • Maximum Operating Voltage
      • 12 DC volt
    • Maximum Operating Voltage : 12 DC volt
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime